Corning® 500 mL Easy Grip Polystyrene Storage Bottles with Dip Tube, with 0.2 µm MLL/FLL Filter, MLL
Product Number11665
Corning polystyrene Storage Bottles are now available as closed system solutions. They are sterile and arrive individually double-bagged and preassembled. The preassembled transfer caps have two ports. One port ends in a 0.2 µm filter, and the other port is chemically resistant, heat sealable flexible tubing, ending in a Male Luer Lock. The dip tube reaches all the way to the bottom of the flask for easy aseptic transfer of your liquid handling processes.
- Made from optically clear polystyrene
- Sterilized to SAL 10⁻⁶
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$813.54 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 11665 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | Corning® |
| Capacity | 500 mL |
| Top Style | Threaded |
| Cap Material | High density polyethylene |
| Cap Diameter | 45 mm |
| Cap Color | Orange |
| Sterile | Yes |
| Tubing Connection | Male Luer lock |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06425032
- Quality Certificate - Lot No.04425011
- Quality Certificate - Lot No.26824013
- Quality Certificate - Lot No.26024025
- Quality Certificate - Lot No.23224040
- Quality Certificate - Lot No.21624004
- Quality Certificate - Lot No.21424008
- Quality Certificate - Lot No.18924001
- Quality Certificate - Lot No.17724052
- Quality Certificate - Lot No.17524016
- Quality Certificate - Lot No.16324015
- Quality Certificate - Lot No.15924025
- Quality Certificate - Lot No.15824032
- Quality Certificate - Lot No.12824015
- Quality Certificate - Lot No.06324016
- Quality Certificate - Lot No.05224015
- Quality Certificate - Lot No.04624010
- Quality Certificate - Lot No.02824005
- Quality Certificate - Lot No.01624034
- Quality Certificate - Lot No.10623006
- Quality Certificate - Lot No.23022031
- Quality Certificate - Lot No.21222020
- Quality Certificate - Lot No.18822012
- Quality Certificate - Lot No.17122010
- Quality Certificate - Lot No.16122069
- Quality Certificate - Lot No.13022031
- Quality Certificate - Lot No.12622009
- Quality Certificate - Lot No.06922008
- Quality Certificate - Lot No.02622032
- Quality Certificate - Lot No.32221030