Disposable 100 mm Aseptic Transfer Cap for 5L Plastic Erlenmeyer Flask, 0.2 µm Vent, Male MPC, Sterile
Product Number11500
Closed cell culture systems help reduce the risk of adventitious contamination during drug development and manufacturing. Corning offers closed systems accessories with vessels to help transfer liquid aseptically. The internal end is a rigid polypropylene dip tube designed to reach the bottom of the flask. The venting port ends in a 50mm diameter vent filter with a 0.2 µm pore PTFE membrane and a barbed fitting. The liquid transfer port uses a 1/4" ID (3/8" OD) chemically resistant, heat sealable flexible tubing on the external side of the cap ending in a male plastic coupler (MPC) male disconnect with a sealing cap.
- Double bagged for GMP applications
- Animal component free vessels
- BSE/TSE compliant accessories
- SAL 10⁻⁶ sterilization
- Wide range of product offerings
- Customizable solutions
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$809.44 per case
Less than 10 in Stock
| Product Number | 11500 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | Corning® |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Cap Diameter | 100 mm |
| Cap Color | Orange |
| Color | Orange |
| Sterile | Yes |
- Quality Certificate - Lot No.07126035
- Quality Certificate - Lot No.04426060
- Quality Certificate - Lot No.02926011
- Quality Certificate - Lot No.01426035
- Quality Certificate - Lot No.33625044
- Quality Certificate - Lot No.31025038
- Quality Certificate - Lot No.30825047
- Quality Certificate - Lot No.30025017
- Quality Certificate - Lot No.27525049
- Quality Certificate - Lot No.24625056
- Quality Certificate - Lot No.21025099
- Quality Certificate - Lot No.18925055
- Quality Certificate - Lot No.16825021
- Quality Certificate - Lot No.16725047
- Quality Certificate - Lot No.15725046
- Quality Certificate - Lot No.12125025
- Quality Certificate - Lot No.12025016
- Quality Certificate - Lot No.10325014
- Quality Certificate - Lot No.10025035
- Quality Certificate - Lot No.09925034
- Quality Certificate - Lot No.35824012
- Quality Certificate - Lot No.27924009
- Quality Certificate - Lot No.25824005
- Quality Certificate - Lot No.22224008
- Quality Certificate - Lot No.20524020
- Quality Certificate - Lot No.19224032
- Quality Certificate - Lot No.18624003
- Quality Certificate - Lot No.15524045
- Quality Certificate - Lot No.14524022
- Quality Certificate - Lot No.12424052