Disposable 48 mm Aseptic Transfer Cap for 2L Plastic Erlenmeyer Flask, 1/8“ Dip Tube, 0.2 µm Vent, Male Luer Lock, Sterile
Product Number431446
These Corning® Erlenmeyer Flask Aseptic Transfer Caps are sterile (10⁻⁶ SAL), individually double bagged and fit the 2L Corning® Polycarbonate Erlenmeyer flasks. These aseptic transfer caps can also be used on Corning 850 and 1700cm² plastic disposable roller bottles.
- The venting port ends in a 50mm diameter vent filter with a 0.2 µm pore PVDF membrane and a barbed fitting.
- The liquid transfer port has an internal end with a rigid polypropylene dip tube angled to reach the bottom of the flask and on the external side a 1/8 inch ID (3.2mm), 1/4 inch (6.4mm) OD chemically resistant, heat sealable flexible tubing, ending in a male Luer lock (MLL) closed with a female Luer sealing cap.
$941.94 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 431446 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Cap Diameter | 48 mm |
| Cap Color | Orange |
| Color | Orange |
| Sterile | Yes |
Specifications Documents