Corning® 125 mL Polycarbonate Erlenmeyer Flask with 1/8 Dip Tube, 0.2 µm Vent, Male Luer Lock, Sterile, 1/bag, 6/case
Product Number11405
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
Corning closed system Erlenmeyer flasks will enhance the productivity of your shaker culture operations when adding or removing medium and cells. Flask is made from optically clear polycarbonate and is preassembled with an aseptic transfer cap. Unit is sterilized by gamma radiation.
Flask:
- Polycarbonate construction: USP Class VI material
- Molded-in graduations for accuracy (+/-5%)
Aseptic Transfer Cap:
- Chemically resistant, heat-sealable, heat-sealable, flexible tubing, 1/8” ID, 1/4” OD
- Male Luer Lok Disconnect
- 36” tubing length, with connector
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,076.88 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 11405 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Cap Style | Aseptic transfer caps |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Feature | Disposable |
| Capacity | 125 mL |
| Flask Style | Erlenmeyer |
| Top Style | Threaded |
| Baffles | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23226021
- Quality Certificate - Lot No.21826043
- Quality Certificate - Lot No.21625038
- Quality Certificate - Lot No.19625051
- Quality Certificate - Lot No.14125016
- Quality Certificate - Lot No.05725004
- Quality Certificate - Lot No.02825006
- Quality Certificate - Lot No.35124037
- Quality Certificate - Lot No.28524025
- Quality Certificate - Lot No.23524028
- Quality Certificate - Lot No.21324050
- Quality Certificate - Lot No.18524039
- Quality Certificate - Lot No.13624024
- Quality Certificate - Lot No.05524006
- Quality Certificate - Lot No.00423006
- Quality Certificate - Lot No.33522013
- Quality Certificate - Lot No.31922007
- Quality Certificate - Lot No.27422004
- Quality Certificate - Lot No.27022034
- Quality Certificate - Lot No.20822043
- Quality Certificate - Lot No.16722010
- Quality Certificate - Lot No.04622004
- Quality Certificate - Lot No.22321003
- Quality Certificate - Lot No.21521007
- Quality Certificate - Lot No.06321008
- Quality Certificate - Lot No.04621002
- Quality Certificate - Lot No.02021010
- Quality Certificate - Lot No.33720043
- Quality Certificate - Lot No.23320007
- Quality Certificate - Lot No.22020009