Corning® 1L Polycarbonate Erlenmeyer Flask with 1/8“ Dip Tube, 0.2 µm Vent, Male Luer Lock, Sterile
Product Number431510
Corning Erlenmeyer Flasks are now available as closed system solutions. They are sterile and arrive individually doubled-bagged and preassembled. They are available for the 1L, 2L and 3L flask sizes. The preassembled transfer caps have two ports. One port ends in a 0.2 µm filter, and the other port is chemically resistant, heat sealable flexible tubing, ending in either a male Luer lock or a male polycarbonate quick connect. The dip tube reaches all the way to the bottom of the flask for easy aseptic transfer of your liquid handling processes.
- Made from optically clear polycarbonate
- Sterilized by gamma radiation and nonpyrogenic
- Flat bottom design
$858.43 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 431510 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | Corning® |
| Neck Style | Wide Mouth |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Neck O.D. | 43 |
| Sterile | Yes |
| Feature | Disposable |
| Capacity | 1000 mL |
| Flask Style | Erlenmeyer |
| Top Style | Threaded |
| Graduation Interval | 50 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31125009
- Quality Certificate - Lot No.31125008
- Quality Certificate - Lot No.26725007
- Quality Certificate - Lot No.25825006
- Quality Certificate - Lot No.19425005
- Quality Certificate - Lot No.18425004
- Quality Certificate - Lot No.18325003
- Quality Certificate - Lot No.16025002
- Quality Certificate - Lot No.05025001
- Quality Certificate - Lot No.15624001
- Quality Certificate - Lot No.34623003
- Quality Certificate - Lot No.29123002
- Quality Certificate - Lot No.22323001
- Quality Certificate - Lot No.31222008
- Quality Certificate - Lot No.25922007
- Quality Certificate - Lot No.20622006
- Quality Certificate - Lot No.19922005
- Quality Certificate - Lot No.15122004
- Quality Certificate - Lot No.10322003
- Quality Certificate - Lot No.06322002
- Quality Certificate - Lot No.01322001
- Quality Certificate - Lot No.28721001
- Quality Certificate - Lot No.32619008
- Quality Certificate - Lot No.29719007
- Quality Certificate - Lot No.27019006
- Quality Certificate - Lot No.26919005
- Quality Certificate - Lot No.20719004
- Quality Certificate - Lot No.19319003
- Quality Certificate - Lot No.19219002
- Quality Certificate - Lot No.12319001