Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 2L Polycarbonate Erlenmeyer Flask with 1/8“ Dip Tube, 0.2 µm Vent, Male Luer Lock, Sterile
Product Number431512
Corning Erlenmeyer Flasks are now available as closed system solutions. They are sterile and arrive individually doubled-bagged and preassembled. They are available for the 1L, 2L and 3L flask sizes. The preassembled transfer caps have two ports. One port ends in a 0.2 µm filter, and the other port is chemically resistant, heat sealable flexible tubing, ending in either a male Luer lock or a male polycarbonate quick connect. The dip tube reaches all the way to the bottom of the flask for easy aseptic transfer of your liquid handling processes.
- Made from optically clear polycarbonate
- Sterilized by gamma radiation and nonpyrogenic
- Flat bottom design
$872.54 per case
| Product Number | 431512 |
| パック入数 | 1 / パック |
| ケース入数 | 3 / ケース |
| ブランド | Corning® |
| ネック形状 | 広口 |
| キャップ材質 | ポリプロピレン |
| キャップカラー | オレンジ |
| 滅菌 | あり |
| 特長 | ディスポーザブル |
| 容量 | 2000 mL |
| フラスコスタイル | 三角フラスコ |
| トップスタイル | ネジ付き |
| 目盛りの間隔 | 100 mL |