Corning® 2L Polycarbonate Erlenmeyer Flask with 1/4“ Dip Tube, 0.2 µm Vent, MPC Male Disconnect, Sterile
Product Number431518
Corning Erlenmeyer Flasks are now available as closed system solutions. They are sterile and arrive individually doubled-bagged and preassembled. They are available for the 1L, 2L and 3L flask sizes. The preassembled transfer caps have two ports. One port ends in a 0.2 µm filter, and the other port is chemically resistant, heat sealable flexible tubing, ending in either a male Luer lock or a male polycarbonate quick connect. The dip tube reaches all the way to the bottom of the flask for easy aseptic transfer of your liquid handling processes.
- Made from optically clear polycarbonate
- Sterilized by gamma radiation and nonpyrogenic
- Flat bottom design
$762.53 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 431518 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 3 / Cs |
| Brand | Corning® |
| Neck Style | Wide Mouth |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Sterile | Yes |
| Feature | Disposable |
| Capacity | 2000 mL |
| Flask Style | Erlenmeyer |
| Top Style | Threaded |
| Graduation Interval | 100 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27825005
- Quality Certificate - Lot No.15925004
- Quality Certificate - Lot No.13825002
- Quality Certificate - Lot No.02925001
- Quality Certificate - Lot No.31623002
- Quality Certificate - Lot No.26823001
- Quality Certificate - Lot No.31222006
- Quality Certificate - Lot No.26222005
- Quality Certificate - Lot No.20322004
- Quality Certificate - Lot No.14022003
- Quality Certificate - Lot No.10522002
- Quality Certificate - Lot No.06422001
- Quality Certificate - Lot No.13421004
- Quality Certificate - Lot No.13421003
- Quality Certificate - Lot No.06921002
- Quality Certificate - Lot No.02621001
- Quality Certificate - Lot No.35620008
- Quality Certificate - Lot No.18820007
- Quality Certificate - Lot No.18820006
- Quality Certificate - Lot No.18820005
- Quality Certificate - Lot No.17720004
- Quality Certificate - Lot No.06920002
- Quality Certificate - Lot No.06920001
- Quality Certificate - Lot No.29419001
- Quality Certificate - Lot No.31818009
- Quality Certificate - Lot No.29618008
- Quality Certificate - Lot No.26218007
- Quality Certificate - Lot No.24818006
- Quality Certificate - Lot No.22018005
- Quality Certificate - Lot No.21318004