Corning® 3L Polycarbonate Erlenmeyer (Fernbach Design) Flask with 1/4“ Dip Tube, 0.2 µm Vent, MPC Male Disconnect, Sterile
Product Number431520
Corning Erlenmeyer Flasks are now available as closed system solutions. They are sterile and arrive individually doubled-bagged and preassembled. They are available for the 1L, 2L and 3L flask sizes. The preassembled transfer caps have two ports. One port ends in a 0.2 µm filter, and the other port is chemically resistant, heat sealable flexible tubing, ending in either a male Luer lock or a male polycarbonate quick connect. The dip tube reaches all the way to the bottom of the flask for easy aseptic transfer of your liquid handling processes.
- Fernbach design increases surface area for gas exchange
- Made from optically-clear polycarbonate
- Sterilized by gamma radiation and nonpyrogenic
- Flat bottom design
$780.65 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 431520 |
Qty./Pk | 1 / Pk |
Qty./Cs | 2 / Cs |
Brand | Corning® |
Neck Style | Wide Mouth |
Cap Material | Polypropylene |
Cap Color | Orange |
Sterile | Yes |
Feature | Disposable |
Capacity | 3000 mL |
Flask Style | Erlenmeyer |
Top Style | Threaded |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07724002
- Quality Certificate - Lot No.05224001
- Quality Certificate - Lot No.31523003
- Quality Certificate - Lot No.31523002
- Quality Certificate - Lot No.26823001
- Quality Certificate - Lot No.17522004
- Quality Certificate - Lot No.10522003
- Quality Certificate - Lot No.03422002
- Quality Certificate - Lot No.03222001
- Quality Certificate - Lot No.28721004
- Quality Certificate - Lot No.18021003
- Quality Certificate - Lot No.13321002
- Quality Certificate - Lot No.13321001
- Quality Certificate - Lot No.24020005
- Quality Certificate - Lot No.24020004
- Quality Certificate - Lot No.16220003
- Quality Certificate - Lot No.16220002
- Quality Certificate - Lot No.13420001
- Quality Certificate - Lot No.35419004
- Quality Certificate - Lot No.29719003
- Quality Certificate - Lot No.29419002
- Quality Certificate - Lot No.19319001
- Quality Certificate - Lot No.28317005
- Quality Certificate - Lot No.25617004
- Quality Certificate - Lot No.22917003
- Quality Certificate - Lot No.20817002
- Quality Certificate - Lot No.04917001
- Quality Certificate - Lot No.29516002
- Quality Certificate - Lot No.19616001
- Quality Certificate - Lot No.19815001