Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Collection Container 5L, EVA Film
Product Number91-200-05
The 5L collection bag is made of Ethyl Vinyl Acetate (EVA) and is provided in a hanging configuration for greater functionality. A male MPC connector and male and female lures are connected to the bag by heat sealable flexible clear tubing. EVA is a copolymer of ethylene and vinyl acetate, and is recognized for its exceptional flexibility and durability. This container is ideal for biopharmaceutical applications.
- Port 1: Male Luer connector with 1/8" barb + cap, 2' length 1/8" I.D. x 1/4" O.D. chemically resistant, heat sealable flexible tubing, slide clamp
- Port 2: Male MPC connector with 3/8" barb + cap, 6" length 3/8" I.D. x 5/8" O.D. PCMGS tubing, Slide clamp
- Port 3: Female Luer with 3/16" barb, swabbable valve, cap
Corning media certificates are available on our Resource Library.
$2,065.00 per case
| Product Number | 91-200-05 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Corning® |
- Quality Certificate - Lot No.9AFC6-0000
- Quality Certificate - Lot No.9AFC5-0000
- Quality Certificate - Lot No.9AFC4-0000
- Quality Certificate - Lot No.9AFC3-0000
- Quality Certificate - Lot No.9AFC2-0000
- Quality Certificate - Lot No.9AFC1-0000
- Quality Certificate - Lot No.9AFC0-0000
- Quality Certificate - Lot No.9AFBZ-0000
- Quality Certificate - Lot No.9AFBY-0000
- Quality Certificate - Lot No.9AFBX-0000
- Quality Certificate - Lot No.9AFBW-0000
- Quality Certificate - Lot No.9AFBV-0000
- Quality Certificate - Lot No.9AFBU-0000
- Quality Certificate - Lot No.9AFBS-0000
- Quality Certificate - Lot No.9AFBR-0000
- Quality Certificate - Lot No.9AFBQ-0000
- Quality Certificate - Lot No.9AFBP-0000
- Quality Certificate - Lot No.9AFBN-0000
- Quality Certificate - Lot No.9AFBM-0000
- Quality Certificate - Lot No.9AFBF-0000
- Quality Certificate - Lot No.9AFBE-0000
- Quality Certificate - Lot No.9AFBD-0000
- Quality Certificate - Lot No.9AFB4-0000
- Quality Certificate - Lot No.9AFB3-0000
- Quality Certificate - Lot No.9AFB2-0000
- Quality Certificate - Lot No.9AFB1-0000
- Quality Certificate - Lot No.9ACS3-0000
- Quality Certificate - Lot No.9ACFE-0000
- Quality Certificate - Lot No.9ACFD-0000
- Quality Certificate - Lot No.9ACFC-0000