Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® コレクションバッグ3、20L-EVA
Product Number91-200-47
バッグはエチレン酢酸ビニルコポリマー(EVA)製であり、より優れた機能性のために吊り下げタイプです。EVAはエチレンおよび酢酸ビニルのコポリマーであり、非常に優れた柔軟性と耐久性が認識されています。この容器はバイオ医薬品アプリケーションに適しています。
5 L、10 L、20 Lおよび50 Lのサイズがあります。
フィルムタイプ:EVA
ポート1:3/8インチコネクタ、化学薬品耐性ヒートシールフレキシブルチューブ(全長:12インチ、内径:3/8インチ、外径:5/8インチ)、オスMPCコネクタ(3/8インチバーブ付き)、メスMPCキャップ
ポート2:3/8インチコネクタ、化学薬品耐性ヒートシールフレキシブルチューブ(全長:12インチ、内径:3/8インチ、外径:5/8インチ)、メスMPCコネクタ(3/8インチバーブ付き)、オスMPCプラグ
ポート3:ブレークアウト注入部位
5 L、10 L、20 Lおよび50 Lのサイズがあります。
フィルムタイプ:EVA
ポート1:3/8インチコネクタ、化学薬品耐性ヒートシールフレキシブルチューブ(全長:12インチ、内径:3/8インチ、外径:5/8インチ)、オスMPCコネクタ(3/8インチバーブ付き)、メスMPCキャップ
ポート2:3/8インチコネクタ、化学薬品耐性ヒートシールフレキシブルチューブ(全長:12インチ、内径:3/8インチ、外径:5/8インチ)、メスMPCコネクタ(3/8インチバーブ付き)、オスMPCプラグ
ポート3:ブレークアウト注入部位
Corning media certificates are available on our Resource Library.
Added to Your Shopping Cart
Details
| Product Number | 91-200-47 |
| パック入数 | 1 / パック |
| ケース入数 | 15 / ケース |
| ブランド | Corning® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9AXMR-0000
- Quality Certificate - Lot No.9ALKA-0000
- Quality Certificate - Lot No.9AK9B-0000
- Quality Certificate - Lot No.9AJZJ-0000
- Quality Certificate - Lot No.9ADZD-0000
- Quality Certificate - Lot No.9ADUS-0000
- Quality Certificate - Lot No.9AC9H-0000
- Quality Certificate - Lot No.9A93B-0000
- Quality Certificate - Lot No.9A8SP-0000
- Quality Certificate - Lot No.9A7UM-0000
- Quality Certificate - Lot No.9A7FC-0000
- Quality Certificate - Lot No.9A6Y8-0000
- Quality Certificate - Lot No.9A6KX-0000
- Quality Certificate - Lot No.9A662-0000
- Quality Certificate - Lot No.9A5NQ-0000
- Quality Certificate - Lot No.9A4BJ-0000
- Quality Certificate - Lot No.9A28J-0000
- Quality Certificate - Lot No.9A0UK-0000
- Quality Certificate - Lot No.9A0UB-0000
- Quality Certificate - Lot No.9A09Q-0000
- Quality Certificate - Lot No.99V9N-0000
- Quality Certificate - Lot No.99SU2-0000
- Quality Certificate - Lot No.99E0A-0000
- Quality Certificate - Lot No.99BCX-0000
- Quality Certificate - Lot No.99AKX-0000
- Quality Certificate - Lot No.993YN-0000
- Quality Certificate - Lot No.992X6-0000
- Quality Certificate - Lot No.992FJ-0000
- Quality Certificate - Lot No.991CL-0000
- Quality Certificate - Lot No.990RA-0000