Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
91-200-78 | Corning® Rocker Cell Culture Bag, 20L | 1 / Pk | 1 / Ea | Corning® | $579.27 | per each | |
91-200-79 | Corning® Rocker Cell Culture Bag, 10L | 1 / Pk | 1 / Ea | Corning® | $519.59 | per each | |
91-200-80 | Corning® Rocker Cell Culture Bag, 2L | 1 / Pk | 1 / Ea | Corning® | $524.33 | per each | |
91-200-81 | Corning® Rocker Cell Culture Bag, 50L | 1 / Pk | 1 / Ea | Corning® | € 588,54 | per each | |
91-200-92 | Corning® 22 L Rocker Cell Culture Bag | 1 / Pk | 1 / Ea | Corning® | € 499,15 | per each |