Corning® 125 mL Polycarbonate Erlenmeyer Flask with Vent Cap
Product Number431143
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
This is the suggested replacement for 355117.
Corning® 125 mL disposable Erlenmeyer flask, vent cap
Corning® 125ml Erlenmeyer Flasks are versatile vessels for suspension cell culture, storage, and other applications.
- Made from optically clear polycarbonate
- Ideal as a shake flask for shaker culture applications
- Sterilized by gamma radiation and nonpyrogenic
- RNase- and DNase-free
$691.25 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 431143 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Neck Style | Wide Mouth |
| Cap Style | Vented |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Neck O.D. | 26 mm (approx.) |
| Sterile | Yes |
| Feature | Disposable |
| Capacity | 125 mL |
| Flask Style | Erlenmeyer |
| Top Style | Threaded |
| Baffles | No |
| Graduation Interval | 25 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.36125501
- Quality Certificate - Lot No.34525999
- Quality Certificate - Lot No.32925008
- Quality Certificate - Lot No.31425999
- Quality Certificate - Lot No.30925501
- Quality Certificate - Lot No.30125701
- Quality Certificate - Lot No.29325701
- Quality Certificate - Lot No.27525007
- Quality Certificate - Lot No.24925501
- Quality Certificate - Lot No.23825999
- Quality Certificate - Lot No.22025006
- Quality Certificate - Lot No.21825701
- Quality Certificate - Lot No.20525999
- Quality Certificate - Lot No.19825005
- Quality Certificate - Lot No.18225701
- Quality Certificate - Lot No.16525004
- Quality Certificate - Lot No.16325999
- Quality Certificate - Lot No.15625003
- Quality Certificate - Lot No.11425701
- Quality Certificate - Lot No.11225701
- Quality Certificate - Lot No.10725999
- Quality Certificate - Lot No.09225002
- Quality Certificate - Lot No.07325999
- Quality Certificate - Lot No.04625701
- Quality Certificate - Lot No.04525001
- Quality Certificate - Lot No.02425999
- Quality Certificate - Lot No.00225701
- Quality Certificate - Lot No.34524010
- Quality Certificate - Lot No.34124999
- Quality Certificate - Lot No.33824701