text.skipToContent text.skipToNavigation

Corning® 1L Polycarbonate Erlenmeyer Flask with Flat Cap

Product Number431146

E-mail

(This is the suggested replacement for 355129)

  • Made from optically clear polycarbonate
  • Ideal for shaker culture applications
  • Flat cap used for a closed liquid tight seal. Easy grip cap is designed to be more ergonomic.
  • Sterilized by gamma radiation and nonpyrogenic
  • RNase- and DNase-free


€548.03 per case

Details
Product Number   431146
Qty./Pk   1 / Pk  
Qty./Cs   25 / Cs  
Brand   Corning®  
Neck Style   Wide Mouth  
Cap Style   Flat top  
Cap Material   Polypropylene  
Cap Color   Orange  
Neck O.D.   43 mm (approx.)  
Sterile   Yes  
Feature   Disposable  
Capacity   1000 mL  
Flask Style   Erlenmeyer  
Top Style   Threaded  
Baffles   No  
刻度间隔   50 mL  
Specifications Documents