Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 3L Polycarbonate Erlenmeyer (Fernbach Design) Flask with Vent Cap
Product Number431252
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Fernbach design increases surface area for gas exchange
- Made from optically-clear polycarbonate
- Ideal for shaker culture applications
- Sterilized by gamma radiation and nonpyrogenic
- RNase- and DNase-free
$ 415,46 per case
Added to Your Shopping Cart
Details
| Product Number | 431252 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | Corning® |
| Neck Style | Wide Mouth |
| Cap Style | Vented |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Sterile | Yes |
| Feature | Disposable |
| Capacity | 3000 mL |
| Flask Style | Erlenmeyer |
| Top Style | Threaded |
| Baffles | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17426008
- Quality Certificate - Lot No.16226006
- Quality Certificate - Lot No.12426005
- Quality Certificate - Lot No.11826004
- Quality Certificate - Lot No.11026003
- Quality Certificate - Lot No.09526002
- Quality Certificate - Lot No.00326001
- Quality Certificate - Lot No.36325028
- Quality Certificate - Lot No.35525027
- Quality Certificate - Lot No.34525026
- Quality Certificate - Lot No.34325025
- Quality Certificate - Lot No.32525024
- Quality Certificate - Lot No.29625023
- Quality Certificate - Lot No.25125022
- Quality Certificate - Lot No.24725021
- Quality Certificate - Lot No.24225020
- Quality Certificate - Lot No.23625019
- Quality Certificate - Lot No.22625018
- Quality Certificate - Lot No.22325017
- Quality Certificate - Lot No.22025016
- Quality Certificate - Lot No.21925015
- Quality Certificate - Lot No.21325014
- Quality Certificate - Lot No.21025013
- Quality Certificate - Lot No.19425012
- Quality Certificate - Lot No.18425011
- Quality Certificate - Lot No.17625010
- Quality Certificate - Lot No.17025009
- Quality Certificate - Lot No.16925008
- Quality Certificate - Lot No.16625007
- Quality Certificate - Lot No.16225006