Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 5 L PETG Erlenmeyer Flask with Vent Cap
产品编号431284

Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
The Corning 5 L Erlenmeyer flask is designed to help scale-up suspension culture with space efficiency in mind. The flasks are sterile and ready-to-use, ideal for shaker culture applications, and storage.
- Available with plain bottom
- Molded-in graduations for accuracy
- Large vent cap for continuous gas exchange while preventing leakage
- Highest Sterility Assurance Level (SAL) of 10⁻⁶
- Nonpyrogenic and RNase-/DNase-free
- Made from optically-clear polyethylene terephthalate(PETG)
已添加至购物车
详情
产品编号 | 431284 |
数量/包 | 1 /包 |
数量/箱 | 4 /箱 |
品牌 | Corning® |
盖式样 | 透气 |
盖材料 | 聚丙烯 |
盖颜色 | 橙色 |
无菌 | 是 |
特性 | 一次性 |
培养瓶式样 | Erlenmeyer锥形瓶 |
顶部式样 | 带螺纹 |
挡板 | 没有 |
产品规格文件
可用的证书
- 质量证书 – 批号 20225005
- 质量证书 – 批号 19025004
- 质量证书 – 批号 17925003
- 质量证书 – 批号 06625002
- 质量证书 – 批号 01025001
- 质量证书 – 批号 32324006
- 质量证书 – 批号 31724005
- 质量证书 – 批号 31724004
- 质量证书 – 批号 29924003
- 质量证书 – 批号 20724002
- 质量证书 – 批号 20624001
- 质量证书 – 批号 22323001
- 质量证书 – 批号 15422004
- 质量证书 – 批号 08422003
- 质量证书 – 批号 08422002
- 质量证书 – 批号 08322001
- 质量证书 – 批号 33421011
- 质量证书 – 批号 27721010
- 质量证书 – 批号 27721009
- 质量证书 – 批号 27421008
- 质量证书 – 批号 25121007
- 质量证书 – 批号 24421006
- 质量证书 – 批号 17621005
- 质量证书 – 批号 17521004
- 质量证书 – 批号 17521003
- 质量证书 – 批号 06921002
- 质量证书 – 批号 03321001
- 质量证书 – 批号 33020009
- 质量证书 – 批号 33020008
- 质量证书 – 批号 24620007