Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Cross Connector, 0.375" ID Tubing, Female MPC to 3 AseptiQuik® G Connectors, Sterile
Product Number3214


- Cross connector with 3 AseptiQuik® G and 1 Female MPC
- Connect two 3214 and one 3278 to form pump tubing set
- SAL 10⁻⁶
Added to Your Shopping Cart
Less than 10 in Stock
You might also be interested in
Details
Product Number | 3214 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | Corning® |
Adapter Style | Female MPC to AseptiQuik® G |
Sterile | Yes |
Sterile Details | SAL 10⁻⁶ |
Specifications Documents