Corning® CellCube® Cross Manifold with Aseptic Connectors
Product Number3236
- 4 AseptiQuik® S Connectors, 4 Tube Clamps
- Sterility Assurance Level(SAL) of 10⁻⁶
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,538.93 per case
Added to Your Shopping Cart
Less than 10 in Stock
You might also be interested in
Details
| Product Number | 3236 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | Corning® |
| Adapter Style | 4 AseptiQuik® S Connectors, 4 Tube Clamps |
| Sterile | Yes |
Specifications Documents