Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 6.5 mm Transwell® with 8.0 µm Pore Polyester Membrane Insert, Sterile
Product Number3464
- Packaged 12 inserts in a 24 well plate, 4 plates per case
- Treated for optimal cell attachment
- Excellent visibility under phase contrast microscopy
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
4 662,74 kr per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3464 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | Corning® |
| Plate Format | 24-well |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Shape | Round |
| Cell Growth Area | 0.33 cm² |
| Recommended Medium Well Volume | 0.6 mL |
| Recommended Medium Insert Volume | 0.1 mL |
| Surface Treatment | Membrane surface suitable for cell culture |
| Sterile | Yes |
| Membrane Material | Polyester (PET) |
| Membrane Pore Size | 8 µm |
| Nominal Pore Density | 1x10⁵ pores per cm² |
| Membrane Diameter | 6.5 mm |
| Lids Included | Yes |
| Packaging Format | 12 Inserts/Plate/Pk, 4 Plates/Cs |
Specifications Documents
Compatible Accessories
Costar® 24-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
3526
$204.70 per case
Available Certificates
- Quality Certificate - Lot No.30026601
- Quality Certificate - Lot No.28026008
- Quality Certificate - Lot No.27926040
- Quality Certificate - Lot No.27926004
- Quality Certificate - Lot No.27826044
- Quality Certificate - Lot No.27726005
- Quality Certificate - Lot No.23426012
- Quality Certificate - Lot No.23326035
- Quality Certificate - Lot No.15726012
- Quality Certificate - Lot No.11226023
- Quality Certificate - Lot No.07826026
- Quality Certificate - Lot No.03126026
- Quality Certificate - Lot No.02726011
- Quality Certificate - Lot No.02526002
- Quality Certificate - Lot No.02426017
- Quality Certificate - Lot No.35025004
- Quality Certificate - Lot No.34925047
- Quality Certificate - Lot No.29325050
- Quality Certificate - Lot No.10625001
- Quality Certificate - Lot No.10525045
- Quality Certificate - Lot No.03425056
- Quality Certificate - Lot No.03425014
- Quality Certificate - Lot No.03225014
- Quality Certificate - Lot No.02825040
- Quality Certificate - Lot No.36524026
- Quality Certificate - Lot No.36424019
- Quality Certificate - Lot No.35924021
- Quality Certificate - Lot No.35824034
- Quality Certificate - Lot No.35824002
- Quality Certificate - Lot No.35624009