Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
トランズウェル12ウェル0.4μm細胞培養表面処理済み、滅菌済み
Product Number3401
• 細胞接着に最適な処理が施されています。
• 12ウェルプレートに12個のインサートがセットされています。4プレート/ケースです。
• 細胞の観察にはメンブレンを染色する必要があります。
• 滅菌済みです。
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。
Added to Your Shopping Cart
Details
| Product Number | 3401 |
| パック入数 | 12 / パック |
| ケース入数 | 48 / ケース |
| ブランド | Corning® |
| プレートフォーマット | 12 ウェル |
| プレート色 | クリア |
| ウェルボトム | フラット |
| ボトムの色 | クリア |
| ウェル形状 | ラウンド |
| 培養面積 | 1.12 cm² |
| 推奨培地ウェル容量 | 1.5 mL |
| 推奨培地インサート容量 | 0.5 mL |
| 表面処理 | 細胞培養表面処理 |
| 滅菌 | あり |
| メンブレン材質 | ポリカーボネート |
| メンブレン孔サイズ | 0.4 µm |
| 名目孔密度 | 1x10⁸ pores per cm² |
| メンブレン直径 | 12 mm |
| フタ付き | Yes |
Specifications Documents
Compatible Accessories
Costar® 12-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
3513In Stock
N/A
per case
Available Certificates
- Quality Certificate - Lot No.26026009
- Quality Certificate - Lot No.20726004
- Quality Certificate - Lot No.17826002
- Quality Certificate - Lot No.17726011
- Quality Certificate - Lot No.17626015
- Quality Certificate - Lot No.15026008
- Quality Certificate - Lot No.09426004
- Quality Certificate - Lot No.09326022
- Quality Certificate - Lot No.09226020
- Quality Certificate - Lot No.06426022
- Quality Certificate - Lot No.03426050
- Quality Certificate - Lot No.03326062
- Quality Certificate - Lot No.03226017
- Quality Certificate - Lot No.03126024
- Quality Certificate - Lot No.03026054
- Quality Certificate - Lot No.02926055
- Quality Certificate - Lot No.02926005
- Quality Certificate - Lot No.02826006
- Quality Certificate - Lot No.02526012
- Quality Certificate - Lot No.30425044
- Quality Certificate - Lot No.29525021
- Quality Certificate - Lot No.29425029
- Quality Certificate - Lot No.29325026
- Quality Certificate - Lot No.20225005
- Quality Certificate - Lot No.19825010
- Quality Certificate - Lot No.14125041
- Quality Certificate - Lot No.14025042
- Quality Certificate - Lot No.09725041
- Quality Certificate - Lot No.09525014
- Quality Certificate - Lot No.09425016