Corning® 6.5 mm Transwell® with 0.4 µm Pore Polycarbonate Membrane Insert, Sterile
Product Number3413
(This is the suggested replacement for 93413)
- Packaged 12 inserts in a 24 well plate, 4 plates per case
- Treated for optimal cell attachment
- Membrane must be stained for cell visibility
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$496.06 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 3413 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | Corning® |
| Plate Format | 24-well |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Shape | Round |
| Cell Growth Area | 0.33 cm² |
| Recommended Medium Well Volume | 0.6 mL |
| Recommended Medium Insert Volume | 0.1 mL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Membrane Material | Polycarbonate |
| Membrane Pore Size | 0.4 µm |
| Nominal Pore Density | 1x10⁸ pores per cm² |
| Membrane Diameter | 6.5 mm |
| Lids Included | Yes |
| Packaging Format | 12 Inserts/Plate/Pk, 4 Plates/Cs |
Specifications Documents
Compatible Accessories
Costar® 24-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
3526In Stock
$204.14 per case
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694Less than 10 in Stock
$691.81 per case
Available Certificates
- Quality Certificate - Lot No.23326601
- Quality Certificate - Lot No.22426025
- Quality Certificate - Lot No.22326012
- Quality Certificate - Lot No.22226023
- Quality Certificate - Lot No.22026004
- Quality Certificate - Lot No.21926016
- Quality Certificate - Lot No.19226008
- Quality Certificate - Lot No.19026017
- Quality Certificate - Lot No.18126048
- Quality Certificate - Lot No.17226008
- Quality Certificate - Lot No.17126014
- Quality Certificate - Lot No.17126001
- Quality Certificate - Lot No.16826040
- Quality Certificate - Lot No.16726067
- Quality Certificate - Lot No.16626067
- Quality Certificate - Lot No.16326032
- Quality Certificate - Lot No.16226011
- Quality Certificate - Lot No.16126007
- Quality Certificate - Lot No.12526010
- Quality Certificate - Lot No.12426013
- Quality Certificate - Lot No.12126057
- Quality Certificate - Lot No.12026021
- Quality Certificate - Lot No.10026040
- Quality Certificate - Lot No.09926054
- Quality Certificate - Lot No.09826018
- Quality Certificate - Lot No.09726022
- Quality Certificate - Lot No.09626011
- Quality Certificate - Lot No.07726041
- Quality Certificate - Lot No.04226034
- Quality Certificate - Lot No.04126038