Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 6.5 mm Transwell® with 5.0 µm Pore Polycarbonate Membrane Insert, Sterile
Product Number3421
- Packaged 12 inserts in a 24 well plate, 4 plates per case
- Treated for optimal cell attachment
- Membrane must be stained for cell visibility
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$510.01 per case
Added to Your Shopping Cart
Details
| Product Number | 3421 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | Corning® |
| Plate Format | 24-well |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Shape | Round |
| Cell Growth Area | 0.33 cm² |
| Recommended Medium Well Volume | 0.6 mL |
| Recommended Medium Insert Volume | 0.1 mL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Membrane Material | Polycarbonate |
| Membrane Pore Size | 5 µm |
| Nominal Pore Density | 4x10⁵ pores per cm² |
| Membrane Diameter | 6.5 mm |
| Lids Included | Yes |
| Packaging Format | 12 Inserts/Plate/Pk, 4 Plates/Cs |
Specifications Documents
Compatible Accessories
Costar® 24-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
3526In Stock
$204.14 per case
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694Less than 10 in Stock
$691.81 per case
Available Certificates
- Quality Certificate - Lot No.24726003
- Quality Certificate - Lot No.24526045
- Quality Certificate - Lot No.24326601
- Quality Certificate - Lot No.20426047
- Quality Certificate - Lot No.20326041
- Quality Certificate - Lot No.20226049
- Quality Certificate - Lot No.16026001
- Quality Certificate - Lot No.15926012
- Quality Certificate - Lot No.15726010
- Quality Certificate - Lot No.14526601
- Quality Certificate - Lot No.14126003
- Quality Certificate - Lot No.06026002
- Quality Certificate - Lot No.05926011
- Quality Certificate - Lot No.05826018
- Quality Certificate - Lot No.05726016
- Quality Certificate - Lot No.05626033
- Quality Certificate - Lot No.05526035
- Quality Certificate - Lot No.05226017
- Quality Certificate - Lot No.05126031
- Quality Certificate - Lot No.02326001
- Quality Certificate - Lot No.02126043
- Quality Certificate - Lot No.35425008
- Quality Certificate - Lot No.35325035
- Quality Certificate - Lot No.30825049
- Quality Certificate - Lot No.28025052
- Quality Certificate - Lot No.27925038
- Quality Certificate - Lot No.27625070
- Quality Certificate - Lot No.27525037
- Quality Certificate - Lot No.17825025
- Quality Certificate - Lot No.17725022