text.skipToContent text.skipToNavigation

Corning® BioCoat® Growth Factor Reduced Matrigel Invasion Chamber with 8.0 µm PET Membrane in two 24 W Plates, 12/Pk, 24/Cs

Product Number354483

E-mail

This is suggested replacement for 354165 and 354166.


Packaged 12 inserts in a 24 well plate, 2 plates per case

Corning® BioCoat™ Growth Factor Reduced Corning® Matrigel® Invasion Chamber, 8.0 µm PET Membrane 24-well Permeable Supports are packaged ready to use in Falcon® Companion Plates, 24/case. Corning BioCoat™ cell culture inserts are pre-coated with extracellular matrix proteins for applications requiring a protein-coated cell surface, such as cell adhesion, growth, invasion, migration and/or differentiation.

Storage: -20°C; Shelf life: >= 3 months from date of shipment

For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


This product is non-returnable. If you have any questions, please contact us immediately.


Out of Stock

Details
Product Number   354483
Qty./Pk   12 / Pk  
Qty./Cs   24 / Cs  
Brand   Corning®  
Cell Growth Area   0.3 cm²  
Membrane Material   Polyethylene terephthalate (PET)  
Membrane Pore Size   8 µm  
Membrane Diameter   6.4 mm  
Packaging Format   12 Inserts/Plate/Pk, 2 Plates/Cs  
Specifications Documents
Compatible Accessories
Corning® BioCoat® Control Inserts with 8.0 µm PET Membrane in two 24-well Plates, 12/Pack, 24/Case
Corning® Vacuum Aspirator

Corning® Vacuum Aspirator

4930

Less than 10 in Stock

N/A per case
8-Channel Adapter for the Corning® Vacuum Aspirator

8-Channel Adapter for the Corning® Vacuum Aspirator

4931

Less than 10 in Stock

N/A per case
Falcon® 96-well Black Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case