Corning® BioCoat® Fibrillar Collagen Inserts with 1.0 µm PET Membrane in two 24-well Plates, 12/Pack, 24/Case
产品编号354474
Packaged 12 inserts in a 24 well plate, 2 plates per case
Corning BioCoat cell culture inserts are pre-coated with extracellular matrix proteins for applications requiring a protein-coated cell surface, such as cell adhesion, growth, invasion, migration and/or differentiation.
Storage: 2°- 8°C; Shelf life: >= 3 months from date of shipment
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
已添加至购物车
缺货
详情
| 产品编号 | 354474 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | Corning® |
| Cell Growth Area | 0.3 cm² |
| Membrane Material | Polyethylene terephthalate (PET) |
| Membrane Pore Size | 3 µm |
| Membrane Diameter | 6.4 mm |
| Packaging Format | 12 Inserts/Plate/Pk, 2 Plates/Cs |
产品规格文件
Compatible Accessories
Corning® BioCoat® Control Inserts with 0.4 µm PET Membrane in two 24-well Plates, 12/Pack, 24/Case
354572缺货
N/A
per case
Falcon® 24-well TC-treated Cell Polystyrene Permeable Support Companion Plate, with Lid, Sterile, 1/Pack, 50/Case
353504现货
N/A
per case
Falcon® 96-well Black Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case
353376缺货
N/A
per case
可用的证书
- 质量证书 – 批号 02125002
- 质量证书 – 批号 27524003
- 质量证书 – 批号 9259007
- 质量证书 – 批号 9022111
- 质量证书 – 批号 8169012
- 质量证书 – 批号 8004278
- 质量证书 – 批号 7074002
- 质量证书 – 批号 6025005
- 质量证书 – 批号 5131006
- 质量证书 – 批号 4174070
- 质量证书 – 批号 4083010
- 质量证书 – 批号 3312565
- 质量证书 – 批号 2278004
- 质量证书 – 批号 1312005
- 质量证书 – 批号 1158002
- 质量证书 – 批号 1082001
- 质量证书 – 批号 0034007