Corning® HTS Transwell®-24 Clear Not Treated Reservoir, Sterile
Product Number3395
- For use as reservoir tray with HTS Transwell Permeable Supports
- Not Treated for cell attachment
- Same footprint as standard 24 well plate but with single rectangular well
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$396.18 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 3395 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | Corning® |
| Application | Air-Liquid Interface (ALI) Cultures |
Specifications Documents