text.skipToContent text.skipToNavigation

Corning® HTS Transwell® 96-well Reservoir Plate

E-mail

  • The HTS Transwell-96 permeable support has an array of 96-wells with membrane inserts connected by a rigid, robotics-friendly tray that enables all 96 inserts to be handled as a single unit.
  • Choice of either polyester (PET) membrane (0.4 µm, 1.0 µm, and 8.0 µm pore sizes) or polycarbonate (PC) membrane (0.4 µm, 3.0 µm, and 5.0 µm pore sizes)
  • 0.143 cm² membrane area per well, providing 20% to 50% more surface area for cell growth than other commercially available systems
  • Large apical and basolateral access ports allow efficient media sampling and facilitate automated or manual access.
  • Optimized for automation, with multichannel feeder ports, improved gripping surface, and standard bar codes
  • The reservoir plate allows for simultaneous feeding of 96 wells and comes with a removable media stabilizer to reduce the risk of spills during handling
  • The receiver plate isolates each well to enable 96 individual assays.
  • Sterile
  • The HTS Transwell-96 systems (0.4 µm PC, 0.4 µm PET, and 1.0 µm PET) are packaged with the 96-well insert plate in a reservoir plate and includes the 96-well receiver plate with lid.
  • The HTS Transwell-96 plates (3.0 and 5.0 µm PC, 8.0 µm PET) are packaged with the 96-well insert plate in the 96-well receiver plate with lid. Reservoir plates may be purchased separately.

Choose your specification

Surface Treatment
View Product

Out of Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
7494 Corning® HTS Transwell®- 96 Reservoir Plate, CellBIND® Treated, Sterile, 10/CS   10 / Pk     10 / Cs     Corning®   $94.37 per case