Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 1536-well White High Base Cyclic Olefin Copolymer Not Treated Microplate, 10 per Bag, without Lid, with Bar Code on Short Side, Nonsterile
Product Number4372

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- No logo or lettering for improved heat sealing and ease of liquid handling
- Raised well bottoms for higher sensitivity
- Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
- Superior flatness minimizes variability within a plate and between plates
- Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
- Working volume of up to 10µL
- Bar coded on the short side of the microplate

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,335.39 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 4372 |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 1536-well |
Plate Color | Black |
Well Bottom | Flat |
Well Volume | 12.5 µL |
Surface Treatment | Not Treated |
Sterile | No |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17824009
- Quality Certificate - Lot No.29023002
- Quality Certificate - Lot No.17723044
- Quality Certificate - Lot No.03821003
- Quality Certificate - Lot No.33620021
- Quality Certificate - Lot No.25320014
- Quality Certificate - Lot No.14820033
- Quality Certificate - Lot No.28019007
- Quality Certificate - Lot No.21319035
- Quality Certificate - Lot No.32318047
- Quality Certificate - Lot No.29918018
- Quality Certificate - Lot No.30017030