Corning® 1536-well Black/Clear Bottom Low Base Cyclic Olefin Copolymer Poly-D-Lysine Coated Microplate, 20 per Bag, without Lid, with Bar Code on Short Side, Nonsterile
Product Number4677
- No logo or lettering for improved heat sealing and ease of liquid handling
- Low base designed for optional bottom reader sensitivity
- Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
- Superior flatness minimizes variability within a plate and between plates
- Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
- Working volume of up to 10µL
- Bar coded on the short side of the microplate
- Poly-D-lysine coated for enhanced cell attachment
Added to Your Shopping Cart
Details
| Product Number | 4677 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 1536-well |
| Plate Color | Clear bottom black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 16.46 µL |
| Surface Treatment | Poly-D-Lysine |
| Sterile | No |
| Lids Included | No |
| Surface Coating | Poly-D-Lysine |
Specifications Documents