Corning® CellBIND® 1536-well Black/Clear Bottom, Low Base Polystyrene Smooth Top Microplate, 20 per Bag, without Lid, Sterile
Product Number3833
- No logo or lettering for improved heat sealing and ease of liquid handling
- Low base designed for optimal bottom reader sensitivity
- Optically clear flat well bottom permits direct microscopic viewing
- Can be used for both top and bottom reading instruments
- Corning® CellBIND® surface treated for optimal cell attachment
- Sterilized by gamma radiation and nonpyrogenic
Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
Superior flatness minimizes variability within a plate and between plates
Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
Working volume of up to 10 µL
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$3,185.25 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3833 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 1536-well |
| Plate Feature | Smooth top |
| Plate Color | Clear bottom black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 12.5 µL |
| Cell Growth Area | 0.03 cm² |
| Recommended Medium Well Volume | 8 - 5 µL |
| Recommended Working Volume | up to 8 µL |
| Sterile | Yes |
| Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20823022
- Quality Certificate - Lot No.29722004
- Quality Certificate - Lot No.26622047
- Quality Certificate - Lot No.33921003
- Quality Certificate - Lot No.06116022
- Quality Certificate - Lot No.23615005
- Quality Certificate - Lot No.19015007
- Quality Certificate - Lot No.16215044
- Quality Certificate - Lot No.07715006
- Quality Certificate - Lot No.34513042
- Quality Certificate - Lot No.28013030
- Quality Certificate - Lot No.26412035
- Quality Certificate - Lot No.20012013
- Quality Certificate - Lot No.12810001
- Quality Certificate - Lot No.10610019
- Quality Certificate - Lot No.Generic