Corning® 1536-well Black, Clear Bottom, Low Base, Polystyrene Not Treated Microplate, 20 per Bag, without Lid, Nonsterile
Product Number3835
- No logo or lettering for improved heat sealing and ease of liquid handling
- Low base designed for optional bottom reader sensitivity
- Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
- Superior flatness -minimizes variability within a plate and between plates
- Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions.
- Working volume of up to 10 µL
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$2,215.29 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3835 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 1536-well |
| Plate Feature | Smooth top |
| Plate Color | Clear bottom black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 12.5 µL |
| Recommended Working Volume | up to 8 µL |
| Sterile | No |
| Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13326014
- Quality Certificate - Lot No.15025042
- Quality Certificate - Lot No.28324020
- Quality Certificate - Lot No.22423004
- Quality Certificate - Lot No.11623048
- Quality Certificate - Lot No.28722046
- Quality Certificate - Lot No.07522030
- Quality Certificate - Lot No.35019030
- Quality Certificate - Lot No.31118001
- Quality Certificate - Lot No.23518026
- Quality Certificate - Lot No.31415045
- Quality Certificate - Lot No.10310025
- Quality Certificate - Lot No.Generic