Corning® 384-well Low Flange White Flat Bottom Polystyrene Not Treated Microplate, 10 per Bag, without Lid, Nonsterile
Product Number3572
(This is the suggested replacement for 3705)
- White wall plates are designed to reduce well-to-well crosstalk during luminescent assays
- Recommended working volume of up to 20 to 80 µL
- Enhanced flatness provides low intra- and inter- plate CV's.
- Conforms to standard microplate footprint and dimensions
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
- Ideal for today's more sensitive assays and plate readers.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$537.73 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3572 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 384-well |
| Plate Feature | Low flange |
| Plate Color | White |
| Well Bottom | Flat |
| Well Volume | 112 µL |
| Recommended Working Volume | 20-80 µL |
| Sterile | No |
| Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21226048
- Quality Certificate - Lot No.07025051
- Quality Certificate - Lot No.02425048
- Quality Certificate - Lot No.32324022
- Quality Certificate - Lot No.28024012
- Quality Certificate - Lot No.21424007
- Quality Certificate - Lot No.15924042
- Quality Certificate - Lot No.10324057
- Quality Certificate - Lot No.10324034
- Quality Certificate - Lot No.07924001
- Quality Certificate - Lot No.03624005
- Quality Certificate - Lot No.00924039
- Quality Certificate - Lot No.34423010
- Quality Certificate - Lot No.24323085
- Quality Certificate - Lot No.16223008
- Quality Certificate - Lot No.13423002
- Quality Certificate - Lot No.10923005
- Quality Certificate - Lot No.24122016
- Quality Certificate - Lot No.18122003
- Quality Certificate - Lot No.03322002
- Quality Certificate - Lot No.34221054
- Quality Certificate - Lot No.24621018
- Quality Certificate - Lot No.21621060
- Quality Certificate - Lot No.16921059
- Quality Certificate - Lot No.15121003
- Quality Certificate - Lot No.09321007
- Quality Certificate - Lot No.31520037
- Quality Certificate - Lot No.13520038
- Quality Certificate - Lot No.08920013
- Quality Certificate - Lot No.07120068