Corning® Low Volume 384-well Black Flat Bottom Polystyrene TC-treated Microplate, 10 per Bag, with Lid, Sterile
产品编号3822
- Round well design with a solid black flat bottom
- 2.8mm distance between well bottoms to plate bottom
- 50 µL total well volume, with recommended working volume of 5-40 µL
- High base plate design is compatible with automation and for bar coding
- Validated by Molecular Devices for the FLIPR reader. Outer wells aligned for proper viewing with FLIPR
- Surface treated for enhanced cell attachment
- Ideal for miniaturized 384 well fluorescent cell-based assays
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
缺货
详情
| 产品编号 | 3822 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 384-well low volume |
| Plate Feature | Low volume |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Volume | 50 µL |
| Cell Growth Area | 0.03 cm² |
| Recommended Medium Well Volume | 5 - 40 µL |
| Recommended Working Volume | 5 – 40 µL |
| Sterile | Yes |
| Lids Included | Yes |
产品规格文件
可用的证书
- 质量证书 – 批号 34224011
- 质量证书 – 批号 09022003
- 质量证书 – 批号 06519032
- 质量证书 – 批号 00518020
- 质量证书 – 批号 30517023
- 质量证书 – 批号 11215005
- 质量证书 – 批号 36314006
- 质量证书 – 批号 20214005
- 质量证书 – 批号 19411021
- 质量证书 – 批号 35110024
- 质量证书 – 批号 Generic
- 质量证书 – 批号 35107018
- 质量证书 – 批号 25507032
- 质量证书 – 批号 14406024
- 质量证书 – 批号 10707003
- 质量证书 – 批号 04508019