Corning® Low Volume 384-well White Flat Bottom Polystyrene Not Treated Microplate, 50 per Case, Without Lid, Not Sterile
Product Number3825
Designed to reduce well-to-well cross-talk during fluorescent and luminescent assays.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$644.70 per case
Added to Your Shopping Cart
Details
| Product Number | 3825 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 384-well |
| Plate Feature | Low volume |
| Plate Color | White |
| Well Bottom | Flat |
| Well Volume | 112 µL |
| Cell Growth Area | 0.03 cm² |
| Recommended Medium Well Volume | 5 µL |
| Recommended Working Volume | 5 - 40 µL |
| Surface Treatment | Not Treated |
| Sterile | No |
| Lids Included | No |
Specifications Documents