text.skipToContent text.skipToNavigation

Corning® Low Volume 384-well White Flat Bottom Polystyrene TC-treated Microplate, 10 per Bag, With Lid, Sterile

Product Number3826

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。
E-mail


  • Round well design with a solid white flat bottom.
  • Surface treated for enhanced cell attachment.
  • Ideal for miniaturized 384 well fluorescent cell-based assays


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$731.60 per case

Details
Product Number   3826
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   384-well  
Plate Feature   Low volume  
Plate Color   White  
Well Bottom   Flat  
Well Volume   50 µL  
Cell Growth Area   0.03 cm²  
Recommended Medium Well Volume   5 - 40 µL  
Recommended Working Volume   5 – 40 µL  
Surface Treatment   TC-Treated  
Sterile   Yes  
Lids Included   Yes  
Specifications Documents