Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 384-well Low Volume Black Round Bottom Polystyrene Not Treated Microplate, 10 per Bag, without Lid, Nonsterile
Product Number4511

(This is the suggested replacement for 3677)
- Square well top for easier robotic pipetting
- Round bottom for better Z factor and minimized trapped air
- Conical well molded in the shape of a light cone for efficiency
- Recommended working volume of 2 to 20 µL
- Black walls reduce well-to-well crosstalk and autofluorescence during fluorescent assays
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface (binding capacity of approximately 100 to 200ng IgG/cm²)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$604.30 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 4511 |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 384-well low volume |
Plate Feature | Low volume |
Plate Color | Black |
Well Bottom | Round |
Well Volume | 35 µL |
Recommended Working Volume | 2-20 µL |
Sterile | No |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04325006
- Quality Certificate - Lot No.03125002
- Quality Certificate - Lot No.20124033
- Quality Certificate - Lot No.00324043
- Quality Certificate - Lot No.35123012
- Quality Certificate - Lot No.19423044
- Quality Certificate - Lot No.10923004
- Quality Certificate - Lot No.30522059
- Quality Certificate - Lot No.16522040
- Quality Certificate - Lot No.35421050
- Quality Certificate - Lot No.24121013
- Quality Certificate - Lot No.15221052
- Quality Certificate - Lot No.13321068
- Quality Certificate - Lot No.34920028
- Quality Certificate - Lot No.34619002
- Quality Certificate - Lot No.28419033
- Quality Certificate - Lot No.19119053
- Quality Certificate - Lot No.34618027
- Quality Certificate - Lot No.26118004
- Quality Certificate - Lot No.12018039
- Quality Certificate - Lot No.04518018
- Quality Certificate - Lot No.01218055
- Quality Certificate - Lot No.28317016
- Quality Certificate - Lot No.23417020
- Quality Certificate - Lot No.19317022
- Quality Certificate - Lot No.08217012
- Quality Certificate - Lot No.32116008
- Quality Certificate - Lot No.26416021
- Quality Certificate - Lot No.21816018
- Quality Certificate - Lot No.08316025