text.skipToContent text.skipToNavigation

Corning® Low Volume 384-well Black/Clear Flat Bottom Polystyrene TC-treated Microplate, 10 per Bag, with Lid, Sterile

Product Number3542

E-mail
  • Round well design with a clear flat bottom
  • 2.8mm distance between well bottoms to plate bottom
  • 50 µL total well volume, with recommended working volume of 5-40 µL
  • High base plate design is compatible with automation and for bar coding
  • Validated by Molecular Devices for the FLIPR reader. Outer wells aligned for proper viewing with FLIPR
  • Surface treated for enhanced cell attachment
  • Ideal for miniaturized 384 well fluorescent cell-based assays

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   3542
数量/包   10 /包  
数量/箱   50 /箱  
品牌   Corning®  
平板规格   384孔,低容量  
平板特性   低容量  
平板颜色   透明底黑色  
孔底   扁平  
孔底颜色   透明  
孔容积   50 µL  
细胞生长面积   0.03 cm²  
建议中等孔容积   5 - 40 µL  
建议工作容积   5-40 µL  
无菌   是  
含盖   是  
Specifications Documents
Available Certificates