Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Low Volume 384-well Black/Clear Flat Bottom Polystyrene Poly-D-Lysine Coated Microplate, 10 per Bag, with Lid, Aseptically Manufactured
Product Number3643
- Round well design with a clear flat bottom
- 2.8mm distance between well bottoms and plate bottom
- 50 µL total well volume, with recommended working volume of 5-40 µL
- High base plate design is compatible with automation and for bar coding
- Validated by Molecular Devices for the FLIPR reader. Outer wells aligned for proper viewing with FLIPR
- Poly-D-Lysine coated for enhanced cell attachment
- Sterile (aseptic assembly) and nonpyrogenic
- Ideal for miniaturized 384 well fluorescent cell-based assays
39 128,78 kr per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3643 |
| 数量/包 | 10 /包 |
| 数量/箱 | 50 /箱 |
| 品牌 | Corning® |
| 平板规格 | 384孔,低容量 |
| 平板特性 | 低容量 |
| 平板颜色 | 黑色 |
| 孔底 | 扁平 |
| 孔底颜色 | 透明 |
| 孔容积 | 50 µL |
| 细胞生长面积 | 0.03 cm² |
| 建议中等孔容积 | 5 - 40 µL |
| 建议工作容积 | 5-40 µL |
| 无菌 | 是 |
| 含盖 | 是 |
| Surface Coating | Poly-D-Lysine |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14526001
- Quality Certificate - Lot No.33522001
- Quality Certificate - Lot No.05520001
- Quality Certificate - Lot No.15419001
- Quality Certificate - Lot No.12816001
- Quality Certificate - Lot No.03216001
- Quality Certificate - Lot No.31114001
- Quality Certificate - Lot No.14714001
- Quality Certificate - Lot No.30012001
- Quality Certificate - Lot No.29012001
- Quality Certificate - Lot No.25412001
- Quality Certificate - Lot No.04711001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.04308001