text.skipToContent text.skipToNavigation

Corning® 384-well White/Clear Flat Bottom Low Flange Polystyrene Not Treated Microplate

Product Number3763

E-mail

(This is the suggested replacement for 3706)

  • 25 per Bag, without Lid, Nonsterile
  • Ideally suited for luminescent assays using either top or bottom detection plate readers
  • Recommended working volume of up to 20 to 80 µL
  • Conforms to standard microplate footprint and dimensions
  • Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
  • Suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
  • Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Out of Stock

Details
Product Number   3763
Qty./Pk   25 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   384-well  
Plate Feature   Low flange  
Plate Color   White  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   112 µL  
Recommended Working Volume   20-80 µL  
Sterile   No  
Lids Included   No  
Specifications Documents