text.skipToContent text.skipToNavigation

Corning® 384-well Flat Clear Bottom White Polystyrene Low Flange Poly-D-Lysine Coated Microplates

Product Number3769

E-mail

(This is the suggested replacement for 3846)

  • 20 per Bag, Lid, Aseptically Manufactured
  • White walled plates enhance luminescent signals and have low background luminescence and fluorescence
  • Opaque walls to prevent well-to-well crosstalk
  • Optically clear flat well bottom permits direct microscopic viewing
  • Can be used for both top and bottom reading instruments
  • Flat bottoms with 112 µL total volume
  • Recommended working volumes of 20 to 80 µL
  • Poly-D-lysine coated for enhanced cell attachment
  • Aseptically manufactured and nonpyrogenic
  • Individual alphanumeric codes for well identification
  • Bulk packed 20 per bag


38 593,59 kr per case

Details
Product Number   3769
Qty./Pk   20 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   384-well  
Plate Feature   Low flange  
Plate Color   White  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   95 µL  
Cell Growth Area   0.06 cm²  
Recommended Medium Well Volume   25 - 50 µL  
Recommended Working Volume   20-80 µL  
Sterile   Yes  
Lids Included   Yes  
表面包被   多聚-D-赖氨酸  
Specifications Documents