text.skipToContent text.skipToNavigation

Corning® 384-well Optical Imaging Flat Clear Bottom Black Polystyrene TC-treated Microplates, 20 per Bag, with Lid, Sterile

Product Number3985

E-mail
  • Ideal for whole cell or subcellular high content screening
  • Can be used with high throughput confocal imagers, and has been optimized with the Amersham InCell 3000 Analyzer
  • Ultra flat thick well bottom is designed for high throughput imaging by minimizing microscope refocusing from well to well
  • More economical solution than glass bottom plates
  • Better cell growth and attachment than glass bottom lates
  • Black opaque walls to prevent well-to-well crosstalk
  • TC-treated for optimal cell attachment

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Out of Stock

Details
Product Number   3985
Qty./Pk   20 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   384-well  
Plate Feature   Optical imaging  
Plate Color   Clear bottom black  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   112 µL  
Cell Growth Area   0.06 cm²  
Recommended Medium Well Volume   25 - 50 µL  
Recommended Working Volume   20-80 µL  
Sterile   Yes  
Lids Included   Yes  
Specifications Documents