Corning® 384-well Black/Clear Bottom Low Flange Collagen-Coated Microplate, Bulk Packed
Product Number4690

(This is the suggested replacement for 3819)
20 per Bag, with Lid
- Black wall microplates have low background fluorescence, minimal light scatter and reduced crosstalk
- Opaque walls to prevent well-to-well crosstalk
- Optically clear flat well bottom permits direct microscopic viewing
- Can be used for both top and bottom reading instrument
- Bulk packed 20 per bag
$3,803.45 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 4690 |
Qty./Pk | 20 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 384-well |
Plate Feature | Low flange |
Plate Color | Clear bottom black |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 112 µL |
Cell Growth Area | 0.06 cm² (approx.) |
Recommended Medium Well Volume | 25 - 50 µL |
Recommended Working Volume | 20-80 µL |
Sterile | No |
Lids Included | Yes |
Surface Coating | Collagen I |
Specifications Documents