text.skipToContent text.skipToNavigation

Corning® BioCoat® Fibronectin 384-well Black/Clear Flat Bottom High Content Imaging Glass Bottom Microplates, 10/Case

Product Number4585

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


Corning® BioCoat™ Fibronectin 384-well black clear plate is comprised of black TC-treated COC resin with a uniform application of human fibronectin. Glass bottom, with lid, 10/case

  • High optical quality and scratch-resistant glass
  • Glass bottom thickness of 200 µm is well suited for imaging microscopy
  • Well bottom flatness <50 µm to ensure planarity for imaging devices
  • Low background fluorescence and minimal crosstalk to provide the highest possible optical quality for cell based assays
  • 384 well microplate geometry eliminates reagent loss due to wicking


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


This product is non-returnable. If you have any questions, please contact us immediately.


$705.28 per case

Out of Stock

Details
Product Number   4585
Qty./Pk   1 / Pk  
Qty./Cs   10 / Cs  
Brand   Corning®  
Plate Format   384-well  
Plate Color   Clear bottom black  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   82 µL  
Lids Included   Yes  
Storage   2°C- 8°C  
Surface Coating   Fibronectin