Corning® BioCoat® Poly-D-Lysine 384-well Black/Clear Flat Bottom High Content Imaging Glass Bottom Microplate
Product Number4587
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Corning® BioCoat™ Poly-D-Lysine 384-well half area black/clear plate is comprised of black TC-treated COC resin with a uniform application of Poly-D-Lysine. Glass bottom, 1/pack, 10/ase
- High optical quality and scratch-resistant glass
- Glass bottom thickness of 200 µm is well suited for imaging microscopy
- Well bottom flatness <50 µm to ensure planarity for imaging devices
- Low background fluorescence and minimal crosstalk to provide the highest possible optical quality for cell based assays
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$655.34 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 4587 |
Qty./Pk | 1 / Pk |
Qty./Cs | 10 / Cs |
Brand | Corning® |
Plate Format | 384-well |
Plate Color | Clear bottom black |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 82 µL |
Lids Included | Yes |
Storage | 2°C- 8°C |
Surface Coating | Poly-D-Lysine |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12724004
- Quality Certificate - Lot No.23913028
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.9343003
- Quality Certificate - Lot No.8050004
- Quality Certificate - Lot No.7056422
- Quality Certificate - Lot No.5146004
- Quality Certificate - Lot No.5131005
- Quality Certificate - Lot No.4286009
- Quality Certificate - Lot No.3121004