text.skipToContent text.skipToNavigation

Corning 384-well High Content Screening Microplates with Glass Bottom

E-mail

High optical quality, glass bottom black microplates are ideal for performing high-content cell-based assays using imaging systems. The glass bottom provides a flat and optically clear surface that reduces autofocus time, increases throughput, and is ideal for cell growth.

  • High optical quality and scratch resistant glass
  • Glass bottom thickness of 200 µm is well suited for imaging microscopy.
  • Bottom flatness <50 µm to ensure planarity for imaging devices
  • Low background fluorescence and minimal cross-talk provide the highest possible optical quality for cell-based assays.

Choose your specification

Add to cart View Product

Products

Product Number Product Name パック入数 ケース入数 ブランド Price Unit Size
4581 Corning® 384 ウェル ハイコンテントイメージング ガラスボトム マイクロプレート フタ付き   1 / パック     10 / ケース     Corning®   ¥32,130 per case
4583 Corning® BioCoat® バイオコート コラーゲン Iコート 384ウェルガラスボトムプレート 黒 フタ付, 10枚/ケース   1 / パック     10 / ケース     Corning®   Fr. 595.79 per case
4585 Corning® BioCoat® Fibronectin 384-well Black/Clear Flat Bottom High Content Imaging Glass Bottom Microplates, 10/Case Fr. 625.56 per case