text.skipToContent text.skipToNavigation

Corning® Universal Optical Microplate Sealing Tape, Nonsterile

Product Number6575

E-mail
  • 具有高光学性能,可结合PCR系统进行检测,如实时荧光定量PCR
  • 压力敏感型密封带,可确保密封紧密,最大限度减少蒸发,与配备热盖的PCR仪结合使用时,可实现无油操作
  • 适合蛋白质晶体的显微镜观察
  • 适用温度范围为-70至100°C
  • 适用于密封常用水溶液和有机溶剂

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$541.93 per case

Details
Product Number   6575
数量/包   100 /包  
数量/箱   100 /箱  
品牌   Corning®  
平板规格   密封带  
无菌   否  
表面处理   未处理  
Specifications Documents