Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96孔白色聚苯乙烯高结合力Stripwell™ 微孔板,25/袋,不带盖,非灭菌
Product Number3923
This is the suggested replacement for 3913.
- 可用于各种实验室分析
- 平底板条易于拆分,并预先组装在板条框架中,每个孔都能在拆分后重新装回板中
- 白色孔有助于增强发光信号,具有低背景发光和荧光,且可避免孔间串扰
- 高结合力表面可结合带有离子基团和/或疏水区的中等 (>10kD) 和大生物分子。结合能力约为400至500ng IgG/cm²。适用于免疫分析
- 建议工作体积为75至200 µL
- 1X8板条只能以一个方向装入板条框架中,可避免装错方向
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | 3923 |
| 数量/包 | 25 /包 |
| 数量/箱 | 100 /箱 |
| 品牌 | Corning® |
| 平板规格 | 96孔联排孔 |
| 平板特性 | 8孔联排管 |
| 平板颜色 | 白色 |
| 孔底 | 扁平 |
| 孔容积 | 360 µL |
| 建议工作容积 | 75-200 µL |
| 表面处理 | 高结合 |
| 无菌 | 否 |
| 含盖 | 没有 |
| Product Material | 聚苯乙烯 |
| 应用 | 诊断 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19526006
- Quality Certificate - Lot No.14726005
- Quality Certificate - Lot No.17825016
- Quality Certificate - Lot No.10825047
- Quality Certificate - Lot No.09225044
- Quality Certificate - Lot No.04925039
- Quality Certificate - Lot No.24724049
- Quality Certificate - Lot No.20224013
- Quality Certificate - Lot No.20124038
- Quality Certificate - Lot No.16424038
- Quality Certificate - Lot No.09624034
- Quality Certificate - Lot No.07224006
- Quality Certificate - Lot No.07124030
- Quality Certificate - Lot No.01624014
- Quality Certificate - Lot No.34723034
- Quality Certificate - Lot No.04523033
- Quality Certificate - Lot No.31922041
- Quality Certificate - Lot No.25722035
- Quality Certificate - Lot No.00422028
- Quality Certificate - Lot No.34021012
- Quality Certificate - Lot No.08921020
- Quality Certificate - Lot No.08119029
- Quality Certificate - Lot No.02919007
- Quality Certificate - Lot No.28318008
- Quality Certificate - Lot No.23618043
- Quality Certificate - Lot No.23418050
- Quality Certificate - Lot No.22918018
- Quality Certificate - Lot No.22718016
- Quality Certificate - Lot No.22518016
- Quality Certificate - Lot No.21318010