text.skipToContent text.skipToNavigation

Corning® CellBIND® 96-well Flat Clear Bottom Black Polystyrene Microplates, with Lid, Sterile

Product Number3340

E-mail
  • Flat bottoms with 360 µL total volume
  • Recommended working volumes of 75 to 200 µL
  • Corning® CellBIND® surface treated for optimal cell attachment
  • Nonreversible lids with condensation rings to reduce contamination
  • Sterilized by gamma radiation and nonpyrogenic
  • Individual alphanumeric codes for well identification

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$815.14 per case

Less than 10 in Stock

Details
Product Number   3340
Qty./Pk   5 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Feature   Standard  
Plate Color   Black  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   360 µL  
Cell Growth Area   0.32 cm² (approx.)  
Recommended Medium Well Volume   100 - 200 µL  
Recommended Working Volume   75-200 µL  
Sterile   Yes  
Lids Included   Yes  
Specifications Documents