text.skipToContent text.skipToNavigation

Corning® 96-well Black/Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile

Product Number3631

E-mail
  • Bottoms are 60% thinner than conventional polystyrene plates, resulting in lower background fluorescent and enabling readings down to 340nm
  • Designed to reduce well-to-well crosstalk during fluorescent assays
  • Can be used for both top and bottom reading instruments
  • Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
  • Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
  • Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
  • Without lids, lids supplied separately
  • Recommended working volume of 75 to 200 µL
  • Conforms to standard microplate footprint and dimensions

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$1,203.98 per case

Details
Product Number   3631
Qty./Pk   25 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Feature   Standard  
Plate Color   Black  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   360 µL  
Recommended Working Volume   75-200 µL  
Sterile   No  
Lids Included   No  
Specifications Documents