Corning® 96-well Black/Clear Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile
Product Number3651
- Bottoms are 60% thinner than conventional polystyrene plates, resulting in lower background fluorescent and enabling readings down to 340nm
- Designed to reduce well-to-well crosstalk during fluorescent assays
- Nonbinding (NBS) surface is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions
- Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise
- Without lids, lids supplied separately
- Can be used for both top and bottom reading instruments
- Recommended working volume of 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,386.37 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3651 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 360 µL |
| Recommended Working Volume | 75-200 µL |
| Sterile | No |
| Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11926024
- Quality Certificate - Lot No.11826032
- Quality Certificate - Lot No.16825024
- Quality Certificate - Lot No.04825024
- Quality Certificate - Lot No.32524027
- Quality Certificate - Lot No.22824036
- Quality Certificate - Lot No.20524041
- Quality Certificate - Lot No.12724077
- Quality Certificate - Lot No.06424058
- Quality Certificate - Lot No.03324010
- Quality Certificate - Lot No.31123041
- Quality Certificate - Lot No.29723043
- Quality Certificate - Lot No.22723031
- Quality Certificate - Lot No.31922009
- Quality Certificate - Lot No.27922042
- Quality Certificate - Lot No.18722043
- Quality Certificate - Lot No.03922002
- Quality Certificate - Lot No.01122052
- Quality Certificate - Lot No.30921052
- Quality Certificate - Lot No.26621038
- Quality Certificate - Lot No.23521059
- Quality Certificate - Lot No.19021034
- Quality Certificate - Lot No.14721080
- Quality Certificate - Lot No.09821007
- Quality Certificate - Lot No.06920015
- Quality Certificate - Lot No.05520047
- Quality Certificate - Lot No.05220039
- Quality Certificate - Lot No.21119043
- Quality Certificate - Lot No.31018014
- Quality Certificate - Lot No.23918054