text.skipToContent text.skipToNavigation

Corning® 96-well Flat Clear Bottom White Polystyrene Poly-D-Lysine Coated Microplates, 20 per Bag, with Lid, Aseptically Manufactured

产品编号3843

电子邮件
  • White walled plates enhance luminescent signals and have low background luminescence and fluorescence
  • Bottoms are 60% thinner than conventional polystyrene plates, resulting in lower background fluorescence and enabling readings down to 340nm
  • Opaque walls to prevent well-to-well crosstalk
  • Optically clear flat well bottom permits direct microscopic viewing
  • Can be used for both top and bottom reading instruments
  • Flat bottoms with 360 µL total volume
  • Recommended working volumes of 75 to 200 µL
  • Poly-D-lysine coated for enhanced cell attachment
  • Nonreversable lids with condensation rings to reduce contamination
  • Sterile (aseptic assembly) and nonpyrogenic
  • Individual alphanumeric codes for well identification
  • Bulk packed 20 per bag


详情
产品编号   3843
Qty./Pk   20 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Feature   Standard  
Plate Color   Clear bottom white  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   360 µL  
Cell Growth Area   0.32 cm² (approx.)  
Recommended Medium Well Volume   100 - 200 µL  
Recommended Working Volume   75-200 µL  
Sterile   Yes  
Lids Included   Yes  
表面包被   多聚-D-赖氨酸  
产品规格文件