Corning® 96-well Half Area Black/Clear Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile
产品编号3881
- Bottoms are 60% thinner than conventional polystyrene plates, resulting in lower background fluorescent and enabling readings down to 340nm
- Designed to reduce well-to-well crosstalk during fluorescent assays
- Nonbinding (NBS) surface is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions
- Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise
- Without lids, lids supplied separately
- Can be used for both top and bottom reading instruments
- Recommended working volume of 25 to 125 µL
- Conforms to standard microplate footprint and dimensions
选择康宁 EcoChoice™ 产品,助力您的实验室可持续发展。认准 EcoChoice 叶片标识,轻松识别具有特定环境属性的产品,包括使用再生材料、采用可再生能源、通过工艺强化提升效率,以及从源头减少资源使用等。
了解更多。
了解更多。
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 3881 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well half area |
| Plate Feature | Half area |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 205 µL |
| Recommended Working Volume | 25-125 µL |
| Sterile | No |
| Lids Included | No |
产品规格文件
可用的证书
- 质量证书 – 批号 27426036
- 质量证书 – 批号 25726045
- 质量证书 – 批号 14126007
- 质量证书 – 批号 07926018
- 质量证书 – 批号 29025030
- 质量证书 – 批号 25925034
- 质量证书 – 批号 20925045
- 质量证书 – 批号 14725042
- 质量证书 – 批号 02725043
- 质量证书 – 批号 17124037
- 质量证书 – 批号 01624035
- 质量证书 – 批号 00324037
- 质量证书 – 批号 36123043
- 质量证书 – 批号 33223048
- 质量证书 – 批号 30023015
- 质量证书 – 批号 21323016
- 质量证书 – 批号 17223017
- 质量证书 – 批号 34222031
- 质量证书 – 批号 29122031
- 质量证书 – 批号 15422070
- 质量证书 – 批号 12322069
- 质量证书 – 批号 05222014
- 质量证书 – 批号 00522028
- 质量证书 – 批号 26721054
- 质量证书 – 批号 20321013
- 质量证书 – 批号 08121019
- 质量证书 – 批号 07821005
- 质量证书 – 批号 27920068
- 质量证书 – 批号 12020017
- 质量证书 – 批号 25919028